IESNA:LM-63-2002
[TEST]P1504579
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-29)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-B-04-BLAK-PS (3000K_L18_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, CONIC BLACK SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 18,000 LUMENS
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]14928
TILT=NONE
1 -1 1 37 1 1 1 -1.258333 -1.258333 0
1 1 122.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
9945 9922.5 9919.2 9869.7 9760.8 9636.1 9466.4 9221.5 8910.3 8578.9
8216 7801.4 7293.6 6721.8 6091.5 5398.3 4634.3 3938.9 3315.4 2812.1
2378.4 1768.4 1088.6 511.2 331.4 211.2 121.3 59.5 29.2 13.5
11.2 10.1 7.9 6.7 4.5 2.2 0
